(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA537PB-11 |
EA537PB-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specification 1 | Specifications 2 | Specifications 3 |
---|---|---|---|---|---|---|---|
₹ 5,068.09 |
1 Piece(s) | 5 Day(s) or more | ·Overall Length···200 mm/blade length: 67 mm·Weight: 174 g style: 50° x 50° crank head/half round tip/head: Polished finish, handle: plastic coat | ·Materials: Chrome vanadium steel (oil quenched and tempered), joint width: 18 mm thick: 9.5 mm, width at tip of snout: 3.0 mm, thickness: 4.0 mm head ideal for heavy-duty gripping and bending work | ·Pliers with strong tips and gripping surfaces with horizontal grooves. ·JAN: 4548745914399 | ||
₹ 5,065.24 |
1 Piece(s) | 5 Day(s) or more | ·Overall Length···200 mm/blade length: 60 mm/weight: 172 g style: 50° x 90° crank head, half round tip, head: Polished finish, handle: plastic coat | ·Materials: Chrome vanadium steel (oil quenched and tempered), joint width: 18 mm thick: 9.5 mm, width at tip of snout: 2.5 mm, thickness: 3.0 mm head ideal for heavy-duty gripping and bending work | ·Pliers with strong tips and gripping surfaces with horizontal grooves. ·Perfect for holding hose clamps. ·JAN: 4548745915396 |
Part Number |
---|
【Product Specifications】
・Length-200mm
・Handle-plastic coating
・-12: Suitable for pinching a hose band.
・Tip-50 degrees x 90 degrees crank head
Part Number |
---|
EA537PB-11 |
EA537PB-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specification 1 | Specifications 2 | Specifications 3 |
---|---|---|---|---|---|---|---|
₹ 5,068.09 |
1 Piece(s) | 5 Day(s) or more | ·Overall Length···200 mm/blade length: 67 mm·Weight: 174 g style: 50° x 50° crank head/half round tip/head: Polished finish, handle: plastic coat | ·Materials: Chrome vanadium steel (oil quenched and tempered), joint width: 18 mm thick: 9.5 mm, width at tip of snout: 3.0 mm, thickness: 4.0 mm head ideal for heavy-duty gripping and bending work | ·Pliers with strong tips and gripping surfaces with horizontal grooves. ·JAN: 4548745914399 | ||
₹ 5,065.24 |
1 Piece(s) | 5 Day(s) or more | ·Overall Length···200 mm/blade length: 60 mm/weight: 172 g style: 50° x 90° crank head, half round tip, head: Polished finish, handle: plastic coat | ·Materials: Chrome vanadium steel (oil quenched and tempered), joint width: 18 mm thick: 9.5 mm, width at tip of snout: 2.5 mm, thickness: 3.0 mm head ideal for heavy-duty gripping and bending work | ·Pliers with strong tips and gripping surfaces with horizontal grooves. ·Perfect for holding hose clamps. ·JAN: 4548745915396 |
Part Number |
---|
Loading...
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy