Loading...

Thin-Bladed Nippers EA536JD-150

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 5767. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Cutting capacity (VA wire)--150 : 1.6mm x 3cores-175 : 2.0mm x 3cores
・Cuttable with 60% of a usual grip strength
・Length…150mm
・Capacity (dia.mm)…Copper wire: 3.0