(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

0.8mm x 27m Safety Wire(Stainless) EA534XA-0.8

0.8mm x 27m Safety Wire(Stainless) EA534XA-0.8

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

(i)

Caution

  • Some products are scheduled to be discontinued from October 5619. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of EA534XA-0.8

Part Number
EA534XA-0.8
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,890.69

1 Piece(s) 6 Day(s) or more

Product Description

【Product Specifications】
・Steel can (Dia. 56 x 22mm)
・Material-SUS304
・Do not reuse the wire.
・Wire D…0.8mm
・Length…27m

Specifications of EA534XA-0.8

Part Number
EA534XA-0.8
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,890.69

1 Piece(s) 6 Day(s) or more

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list