(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

225mm Safety Wire Twister(Reversible) EA534X-225

225mm Safety Wire Twister(Reversible) EA534X-225

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 5617. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of EA534X-225

Part Number
EA534X-225
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 17,892.85

1 Piece(s) 5 Day(s) or more

Product Description

【Product Specifications】
・Clockwise/Counter clockwise twisting switch type
・Automatic return
・Body material-High-carbon steel alloy
・Wire dim.…Dia. 1.5mm
・Length…280mm

Specifications of EA534X-225

Part Number
EA534X-225
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 17,892.85

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon