Loading...

Heavy-Duty Pliers EA534KB-180

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 5589. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Handle-Comfort
・Finish-Polished
・Cuttable with about 65% strength of usual pliersA
・Length (mm)…180
・Copper. Alum.…11.5
・Hard…2.5
・Piano…2.0