MiSUMi
Search
Loading...
Categories
Brand
All Brand
MISUMI Brand
English
हिन्दी
Other
This translation is a Google translation
[Welding] Locking Clamp EA533AJ-9
Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Steel
・Opening depth-41mm
・Overall length-225mm
・Opening-0 to 70mm