• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/3/2019 to 4:30 (IST) 25/3/2019. We apologize for the inconvenience.
Insulated Grip Adjustable Wrench EA530H-385

Insulated Grip Adjustable Wrench EA530H-385

Standard Unit Price:
-
Days to Ship :
Quote

【Product Specifications】
・1000V Insulated.
・With opening width scale
・Max. jaw width-43mm
・Length-385mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : EA530H-385
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)