Loading...

[For Automobiles]Lining Clip

Brand :
ESCO

Caution

    Product Description

    [Product Specifications]
    ·"Set contents": 23 types
    ·Push rivet (compatible hole diameter: 6 mm, plate thickness: 3 to 5 mm): 5 pcs.
    ·Push rivet (compatible hole diameter: 6.5 mm, plate thickness: 3 to 4.5 mm): 5 pcs.
    ·Push rivet (compatible hole diameter: 7 mm, plate thickness: 4 to 6 mm): 5 pcs.
    ·Push rivet (compatible hole diameter: 8 mm, plate thickness: 2.5 to 4 mm): 5 pcs.
    ·Push rivet (compatible hole diameter: 6.5 to 7 mm, plate thickness: 2.5 to 3.5 mm): 5 pcs.
    ·Push rivet (compatible hole diameter: 6.5 to 7 mm, plate thickness: 3.5 to 5.5 mm): 5 pcs.
    ·Push rivet (compatible hole diameter: 7.8 to 8.5 mm, plate thickness: 5.4 to 8 mm): 5 pcs.
    ·Push-pull rivet (compatible hole diameter: 7 mm, plate thickness: 1.5 to 2.5 mm): 5 pcs.
    ·Push-pull rivet (compatible hole diameter: 8 mm, plate thickness: 3.7 to 4.7 mm): 5 pcs.
    ·Push-pull rivet (compatible hole diameter: 8 mm, plate thickness: 1.5 to -4 mm): 5 pcs.
    ·Push-pull rivet (compatible hole diameter: 8 mm, plate thickness: 4.2 mm): 5 pcs.
    ·Push-pull rivet (compatible hole diameter: 10 mm, plate thickness: 4 to 5.5 mm): 5 pcs.
    ·Pull rivet closed type (compatible hole diameter: 9 mm, plate thickness: 4.3 mm): 5 pcs.
    ·Push turn rivet (compatible hole diameter: 6 mm, plate thickness: 3.5-5 mm): 5 pcs.
    ·Push turn rivet (compatible hole diameter: 7 mm, plate thickness: 2 to 7 mm): 5 pcs.
    ·Scrivet (compatible hole diameter: 6.2 to 7 mm, plate thickness: 3 to 4.5 mm): 5 pcs.
    ·Scrivet (compatible hole diameter: 7 mm, plate thickness: 5 to 6.5 mm): 5 pcs.
    ·Scrivet (compatible hole diameter: 8.2 mm, plate thickness: 5.4 to 6.4 mm): 5 pcs.
    ·Scrivet (compatible hole diameter: 8.5 mm, plate thickness: 4.8 to 6.8 mm): 5 pcs.
    ·Trim clip (compatible hole diameter: 8.5 mm, plate thickness: 0.7 to 1.6 mm): 5 pcs.
    ·Trim clip (compatible hole diameter: 8.5 mm, plate thickness: 1.4 mm): 5 pcs.
    ·Brush clip (compatible hole diameter: 6 mm, plate thickness: 2 to 10.4 mm): 5 pcs.
    ·Anchor clip (compatible hole diameter: 7 mm, plate thickness: 4 to 6.5 mm): 5 pcs.
    ·Case size: 300 (W) × 203 (D) × 40 (H) mm
    ·Case material: plastic
    ·Total weight: 0.6 kg
    ·Clip set frequently used by major Japanese manufacturers
    ·JAN: 4548745902068