Loading...

C-Clamp EA526WB-100

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 5231. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Ductile cast iron
・Clamp range…0 to 100mm
・Opening depth…70mm
・Load…690kg