Loading...

C-Clamp EA526TS-6

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 5221. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Carbon steel
・Nickel chrome plating
・Series that the frame opening width and the opening depth are almost equal.
・Max. opening…150mm
・Opening depth…150mm
・Load…1,400kg