Loading...

C-Clamp EA526TN-3

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 5207. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Carbon steel
・Nickel chrome plating
・Deep opening type
・Max. opening…75mm
・Opening depth…125mm
・Load…600kg

C-Clamp EA526TN-3 | ESCO | MISUMI India