(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Strap Clamp EA526SS-1

Strap Clamp EA526SS-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,048₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Tightening Range …until 7m
・Corner grip angle …60 to 180°
・Weight …635g
・Strap Material …Polyester
・Ergonomic comfort handle
・Forces will also be applied uniformly to the joint.
・Apply even force to all joints so that it can clamp squares, circles, rectangles, or irregular shapes.
・With Corner Clip 4 Pcs

Part Number
EA526SS-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,047.70

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA526SS-1 in the Strap Clamp EA526SS-1 series.