(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Clamp (Quick Type) EA526SA-150

Clamp (Quick Type) EA526SA-150
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,018₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Overlength…370mm
・Clamp capacity…201kg
・Opening depth…85mm
・Forged iron
・This can be used as a spreader by changing the clamp pad.
・To change the clank pad,turn the release dial only.
・Max. opening…152mm

Part Number
EA526SA-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,017.65

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Capacity Clamp: 152 mm spreader: 170 to 330 mm Materials wrought iron, resin Tightening capability 201kg
Product type Main unit Maximum opening(mm) 152 Overall length 370mm
Weight(g) 540g Mouth depth 85mm Specification 1 4548745550740

Please check the type/dimensions/specifications of the part EA526SA-150 in the Clamp (Quick Type) EA526SA-150 series.