(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clamp (J type)

Clamp (J type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,448₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Clamping capacity-149kg
・Opening depth-51mm
・Material-Body:Steel, Handle:wood
・With swivel head.
・Length-279mm
・Max. opening-200mm

Part Number
EA526S-16
EA526S-17
EA526S-18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum opening
(mm)
Overall length Weight
(g)
Specification 1

₹ 1,448.44

1 Piece(s) 5 Day(s) or more 100Approximately 178 mm235g4548745906820

₹ 1,497.29

1 Piece(s) 5 Day(s) or more 150Approximately 228 mm265g4548745906837

₹ 1,556.49

1 Piece(s) 5 Day(s) or more 200Approximately 279 mm294g4548745896251

Loading...

  1. 1

Basic Information

Size of Jaw Part Bottom: ⌀22 mm, top: 17 × 29 mm Rail Size 15 (width) x 5 (thickness) mm Materials Main unit: steel, handle: wood, jaw cap: Plastic
Tightening capability 149 kg Product type Main unit Mouth depth 51mm
X
whatsapp-qr whatsapp-icon