(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

U Type Clamp EA526S-17

U Type Clamp EA526S-17
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,497₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Clamping capacity-149kg
・Opening depth-51mm
・Material-Body:Steel, Handle:wood
・With swivel head.
・Length-228mm
・Max. opening-150mm

Part Number
EA526S-17
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,497.29

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Size of Jaw Part Bottom: ⌀22 mm, top: 17 × 29 mm Rail Size 15 (width) x 5 (thickness) mm Materials Main unit: steel, handle: wood, jaw cap: Plastic
Tightening capability 149 kg Product type Main unit Maximum opening(mm) 150
Overall length Approximately 228 mm Weight(g) 265g Mouth depth 51mm
Specification 1 4548745906837

Please check the type/dimensions/specifications of the part EA526S-17 in the U Type Clamp EA526S-17 series.