(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Clamp EA526BD-2

Clamp EA526BD-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      877₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Nylon resin (PA6)
・With protective cover for guard the material from damage
・Changeable handle part between L-type ⇔straight
・Quick type of easy adjustment of the jaw part
・Clamp width…0 to 50mm
・Opening depth…35mm

 
Part Number
EA526BD-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 877.00

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Clamp width 0 to 50mm Materials Nylon resin (PA6) Product type Main unit
Weight(g) 114g Mouth depth 35mm Specification 1 4518340208483

Please check the type/dimensions/specifications of the part EA526BD-2 in the Clamp EA526BD-2 series.