(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

strong clamp (Made of Plastic)

strong clamp (Made of Plastic)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      519₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・You can clamp the work horizontally.
・Spring clamp
・With swivel head
・Max. opening…50mm
・Length…150mm

Part Number
EA526BC-100
EA526BC-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth Maximum opening
(mm)
Depth of opening Overall length Weight
(g)
Specification 1

₹ 519.00

1 Piece(s) 5 Day(s) or more 75mm30Vertical: 23 mm, horizontal: 45 mm100mm64g4518340029842

₹ 994.60

1 Piece(s) 5 Day(s) or more 100mm50Vertical: 30 mm, horizontal: 65 mm150mm140g4518340029859
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth Maximum opening
(mm)
Depth of opening Overall length Weight
(g)
Specification 1

Loading...

  1. 1

Basic Information

Swivel Head Size 25×17mm Materials Main body/clamp part: Plastic Product type Main unit
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list