(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clamp (Long Nose)

Clamp (Long Nose)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      468₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Material-Polyamide
・Features head with indentation to prevent slip
・Length-222mm
・Max. opening-75mm

Part Number
EA526B-6
EA526B-7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Thickness of Rivet Part Width Maximum Thickness of Grip Maximum opening
(mm)
Overall length Weight
(g)
Mouth depth Specification 1

₹ 468.00

1 Piece(s) 5 Day(s) or more ---50111mm-50mm4548745896299

₹ 1,265.93

1 Piece(s) 5 Day(s) or more 42mm100mm31mm75222mm135g100mm4548745896305
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Thickness of Rivet Part Width Maximum Thickness of Grip Maximum opening
(mm)
Overall length Weight
(g)
Mouth depth Specification 1

Loading...

  1. 1

Basic Information

Materials Main unit: Polyamide, anti-slip handle part: Elastomer resin Product type Main unit
X
whatsapp-qr whatsapp-icon
Close

Comparison list