(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Vise Collet EA525XD-4【2 Pieces Per Package】

Vise Collet EA525XD-4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,349₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Aluminum alloy
・With magnet
・For pipe fix
・Knurl is only one side.
・Length…100mm

Part Number
EA525XD-4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 7,348.55

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA525XD-4 in the Vise Collet EA525XD-4 series.

X
whatsapp-qr whatsapp-icon