(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Hand Press EA525X-8

Hand Press EA525X-8
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      58,265₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Because this product is cam-type, large pressurizing force can be obtained.
・Shank size- -7:φ13x40mm, -8:φ13x30mm
・Size- -7:100x210x216mm -8:140x320x280mm
・Cast-iron
・Handle installable in either right or left side (-8 only)
・Pressurized capacity-500kg
・stroke-15
・Depth-70mm
・Capacity of Press thickness-60 to 100mm

 
Part Number
EA525X-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 58,264.71

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA525X-8 in the Hand Press EA525X-8 series.