(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Weight…-40: 10.0kg, -41: 12.2kg, -42: 29.0kg, -43: 46.3kg
・Pressing capacity…0.5t
・Ram dim. (mm)…15 x 15
・Max. pressing thickness (mm)…110
・Depth (mm)…86
・Base…130 x 238
・Overall height…238
Stroke | 190mm | Depth | 86mm | Ram Size | 15×15mm |
---|---|---|---|---|---|
Base Size | 130×238mm | Ram Material | Carbon steel | Maximum Press Thickness | 110mm |
Product type | Main unit | Overall height | 238mm | Pressurizing capacity | 0.5 t |
Weight(g) | 10.0 kg | Specification 1 | 4548745748048 |
Please check the type/dimensions/specifications of the part EA525X-40 in the Arbor Press EA525X-40 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy