(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

140 mm/0-170mm·170 mm/0-190mm Workshop vice

140 mm/0-170mm·170 mm/0-190mm Workshop vice
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      34,171₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Cast iron
・360° rotating base
・Vise collet is detachable for use of both sides (serrate and smooth sides).
・Jaw width…140mm
・Max. opening…170mm
・Pipe jaw capacity…Dia. 3 to 60mm
・Weight…14.0kg

Part Number
EA525K-140
EA525K-170
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWeight Maximum opening
(mm)
Opening width
(mm)

₹ 34,171.16

1 Piece(s) 6 Day(s) or more 14.0 kg170140

₹ 44,658.62

1 Piece(s) 7 Day(s) or more 19.0 kg190170
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWeight Maximum opening
(mm)
Opening width
(mm)

Loading...

  1. 1

Basic Information

Materials Cast iron Product type Main unit Form lead vise (round body type)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list