(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・120 degrees rotating base.
・Material-Cast iron
・Jaw width-150
・Max. opening-150mm
・Weight-29.0kg
・Overall length…47mm
・Overall height…22.5mm
Weight | 29.0 kg | Materials | Cast iron | Product type | Main unit |
---|---|---|---|---|---|
Maximum opening(mm) | 150 | Opening width(mm) | 150 | Form | bench vise |
Overall height | 22.5mm | Overall length | 47mm |
Please check the type/dimensions/specifications of the part EA525FC-4 in the Bench vise EA525FC-4 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy