(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

cross slide vise

cross slide vise
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      48,593₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·With the rotating handle, it slides accurately in the X-axis and Y-axis directions.
·Handle dial minimum scale 0.1 mm
・ It is made of cast iron

 
Part Number
EA525DK-11
EA525DK-12
EA525DK-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWeight Maximum opening
(mm)
Opening width
(mm)
Specification 1 Specifications 2

₹ 48,593.00

1 Piece(s) 5 Day(s) or more 8.1 kg8180·Materials: Cast iron/mouth width: 80 mm·Maximum opening: 81 mm·Weight: 8.1 kg·Rotating handle slides accurately in the X-axis and Y-axis directions·Handle dial minimum memory 0.1 mm·JAN: 4518340437036-

₹ 52,735.56

1 Piece(s) 6 Day(s) or more 29.5 kg152150·Materials: Cast iron/mouth width: 150 mm·Maximum opening: 152 mm·Weight: 29.5 kg·Rotating handle slides accurately in the X-axis and Y-axis directions·Handle dial minimum memory 0.1 mm·JAN: 4518340437043

₹ 70,635.60

1 Piece(s) 6 Day(s) or more 37.3kg152200·Materials: Cast iron/mouth width: 200 mm·Maximum opening: 152 mm·Weight: 37.3 kg·Rotating handle slides accurately in the X-axis and Y-axis directions·Handle dial minimum memory 0.1 mm·JAN: 4518340437050

Loading...

  1. 1

Basic Information

Materials Cast iron Product type Main unit
X
whatsapp-qr whatsapp-icon