(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Semi-Circle Angle vise EA525DF-2

Semi-Circle Angle vise EA525DF-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,705₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Cast iron
・Angle adjustment-0 to 90° (with a scale)
・Jaw width…100mm
・Max opening…102mm
・Weight…9kg

 
Part Number
EA525DF-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 20,704.89

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Weight 9 kg Angle adjustment 0 to 90° (Graduated) Materials Cast iron
Product type Main unit Maximum opening(mm) 100 Opening width(mm) 100
Specification 1 ·Materials: Cast iron/angle adjustment: 0/90° (with scale)/mouth width: 100 mm·Maximum opening: 100 mm/weight: 9 kg·JAN: 4518340436428

Please check the type/dimensions/specifications of the part EA525DF-2 in the Semi-Circle Angle vise EA525DF-2 series.