(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

102/152 mm bench vice (With Turntable)

102/152 mm bench vice (With Turntable)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,650₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·360° rotation base
·Weight (kg): 7.7/20.0
· Material: Cast iron

Part Number
EA525BJ-1
EA525BJ-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWeight Maximum opening
(mm)

₹ 18,650.09

1 Piece(s) 6 Day(s) or more 7.7 kg102

₹ 29,571.64

1 Piece(s) 6 Day(s) or more 20 kg152
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWeight Maximum opening
(mm)

Loading...

  1. 1

Basic Information

Materials Cast iron Product type Main unit Form bench vise
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list