(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Precision vise EA525AT-12

Precision vise EA525AT-12
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24,663₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Accuracy-±0.005mm
・Alloy steel
・The jaw can be slid and fixed with a hex wrench only without re-insertion of the pin.
・Jaw width…48mm
・Opening…75mm
・Weight…2kg

Part Number
EA525AT-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 24,663.27

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Weight 2 kg Accuracy ±0.005mm Parallelism 0.003/100mm
Materials Alloy steel Perpendicularity 0.005/100mm Product type Main unit
Maximum opening(mm) 75 Opening width(mm) 48 Specification 1 ·Materials: Alloy steel/precision: ±0.005 mm·Parallelism: 0.003/100 mm/squareness: 0.005/100 mm・mouth width: 48 mm·Maximum opening: 75 mm
Specifications 2 ·Weight: 2 kg·No need to replace pins, the jaws can be slid and fixed using only a hex wrench·JAN: 4518340776302

Please check the type/dimensions/specifications of the part EA525AT-12 in the Precision vise EA525AT-12 series.