(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Machine vise (With 3-Way Angle)

Machine vise (With 3-Way Angle)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      66,409₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·3 way angled
·Tilted 90° in the vertical direction, 45° in the left and right (with angle scale)
·360° rotation base (with scale)
·This vise is ideal for 3-axis operations such as milling machine finish, drilling, grinding, shaving, and boring.
·For work that requires diagonal processing
·Base has been grooved for attachment to machines, etc.
・ It is made of cast iron

 
Part Number
EA525AL-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 66,409.04

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Weight 4.0 kg Materials Cast iron Product type Main unit
Maximum opening(mm) 50 Opening width(mm) 50 Specification 1 ·Materials: Cast iron/mouth width: 50 mm·Maximum opening: 50 mm/weight: 4.0 kg / 90° vertically, tilted 45° left and right (with angle scale) / 360° rotating base (with scale) / JAN: 4518340871823

Please check the type/dimensions/specifications of the part EA525AL-2 in the Machine vise (With 3-Way Angle) series.