• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Wall Scraper [Blade Replaceable] EA524LB-18A

Wall Scraper [Blade Replaceable] EA524LB-18A

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・For surface preparation work, removing attached objects from such as concrete, tiles, shell on ship's bottom
・Material…Blade: SK5 nickel phosphorus platingRod: Oak
・Overall Length…1350mm
・Blade width…90mm
・Blade thickness…0.9mm
・The thickness of the handle…30mm
・Screw type safety and easy replacement of spare blade
・Easy replacement by using a coin.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : EA524LB-18A
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)