(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Scraper Spare Blade (10, 50, 100 Pcs.)【100 Pieces Per Package】

Scraper Spare Blade (10, 50, 100 Pcs.)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA524B-10

  • Handle material
    Carbon steel
  • Quantity
    100 pcs. included
  • Blade thickness
    0.2mm
  • Weight
    310 g (100 pcs. per package)
  • Handle size
    40mm
  • Usable electric powered tools
    Spare Blade for EA524AB/AC-1/BA/BB/BC
Part Number
EA524B-10
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 1,963.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more

Basic Specifications

  • Handle material
    Carbon steel
  • Quantity
    100 pcs. included
  • Blade thickness
    0.2mm
  • Weight
    310 g (100 pcs. per package)
  • Handle size
    40mm
  • Usable electric powered tools
    Spare Blade for EA524AB/AC-1/BA/BB/BC

Product Description

[Features]
Easy-to-grip scraper blade with a rubber grip.

Specifications of EA524B-10

  • Handle material
    Carbon steel
  • Quantity
    100 pcs. included
  • Blade thickness
    0.2mm
  • Weight
    310 g (100 pcs. per package)
  • Handle size
    40mm
  • Usable electric powered tools
    Spare Blade for EA524AB/AC-1/BA/BB/BC
Part Number
EA524B-10
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 1,963.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1