(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Replacement Blade EA524AH-1【10 Pieces Per Package】

Replacement Blade EA524AH-1

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA524AH-1

Part Number
EA524AH-1
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 814.00

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more

Product Description

【Product Specifications】
・Overall length…165mm
・Blade width…38mm
・With cover
・Name…Spare blade (10 pcs)
・Case size…65 x 35 x 15mm
・Weight…About 52g(case including)

Specifications of EA524AH-1

Part Number
EA524AH-1
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 814.00

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1