• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Fret Saw Blade EA522VD-1【10 Pieces Per Package】

Fret Saw Blade EA522VD-1

【Product Specifications】
・Applicable Body Code …EA522VD Replacement Blade
・Teeth Qty …14
・Full length …170mm
・Blade Thickness …0.9mm
・Blade Width …3mm
・Qty. Per Unit …10 Pcs

Part Number

Configured Part Number is shown.

EA522VD-1

Part Number
EA522VD-1
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA522VD-1 in the Fret Saw Blade EA522VD-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)