• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Fret Saw Blade (for Metal) EA522VC-12【12 Pieces Per Package】

Fret Saw Blade (for Metal) EA522VC-12

【Product Specifications】
・For Metal
・Length-130mm
・Section (mm)…0.94 x 0.44
・Teeth/cm…13.5

Part Number

Configured Part Number is shown.

EA522VC-12

Part Number
EA522VC-12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

12 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA522VC-12 in the Fret Saw Blade (for Metal) EA522VC-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)