• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Flexible Diamond hand Rapp's EA522GE-40

Flexible Diamond hand Rapp's EA522GE-40

【Product Specifications】
・For chamfering of stone, glass and ceramics, surface finish and finish of thermal spray surface
・For correction of press wrinkles and impact mark
・Size-90x55mm
・Abrasive-Diamond
・Material-Base-Polypropylene foam
・Ideal not only for chamfering or flattening but also for finish of curve surface due to moderate flexibility.
・Since there is no deformation and ground offal does not come out from the grinding material, clean grinding can be performed.
・Working time is reduced with thehigh cutting power.
・Grits-#400
・Color-Yellow

Part Number

Configured Part Number is shown.

EA522GE-40

Part Number
EA522GE-40
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA522GE-40 in the Flexible Diamond hand Rapp's EA522GE-40 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)