Semi-Finishing Grinding Stone EA522GB-11

Semi-Finishing Grinding Stone EA522GB-11

【Product Specifications】
・Dim.-176 x 52 x 15mm
・Grits-#1000 for semi finishing
・Application-For grinding of home knife

Part Number

Configured Part Number is shown.

EA522GB-11

Part Number
EA522GB-11
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA522GB-11 in the Semi-Finishing Grinding Stone EA522GB-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)