Grinding Stone (Diamond Brick) EA522GA-15

Grinding Stone (Diamond Brick) EA522GA-15

【Product Specifications】
・Dim.-150 x 50 x 25mm
・Grits-#16
・Grinding material-C

Part Number

Configured Part Number is shown.

EA522GA-15

Part Number
EA522GA-15
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA522GA-15 in the Grinding Stone (Diamond Brick) EA522GA-15 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)