• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Grinding Stone EA522G-72

Grinding Stone EA522G-72

【Product Specifications】
・Size-210x75x30(H)mm
・Grits-#1000
・Material-PA grinding materia
・For planers, chisels, electric planer blades, sickles, scissors, forged steel blades, knives, stainless steel blades, cooking knives, engraving knives, and other precision blades.
・For professional use high-performance wide type
・It is most suitable for professional artisans to gradate the edged tools at use.

Part Number

Configured Part Number is shown.

EA522G-72

Part Number
EA522G-72
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA522G-72 in the Grinding Stone EA522G-72 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)