• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Coating Iron Work File (Round) EA521PT-150G

Coating Iron Work File (Round) EA521PT-150G

【Product Specifications】
・Material-Alloy tool steel (SKS-8)
・With a handle
・Double-ended
・With the surface hardness of HV900(HRC67), this tool supports soft to hard materials including wood, plastics, aluminum, copper, dies, stainless steel.
・Roughness…Second cut
・Blade length…150mm
・Dia.…6mm

Part Number

Configured Part Number is shown.

EA521PT-150G

Part Number
EA521PT-150G
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521PT-150G in the Coating Iron Work File (Round) EA521PT-150G series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)