• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Coating Iron Work File Set (3 Pcs) EA521PT-15

Coating Iron Work File Set (3 Pcs) EA521PT-15

【Product Specifications】
・Material-Alloy tool steel (SKS-8)
・Double-ended
・3-pc set of flat, half-round, and round
・With a handle
・Roughness…Second cut
・Blade length…150mm

Part Number

Configured Part Number is shown.

EA521PT-15

Part Number
EA521PT-15
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521PT-15 in the Coating Iron Work File Set (3 Pcs) EA521PT-15 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)