Loading...

Table Lift EA520X-3

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Wheel-Rubber wheel
    ・Handle height--2: 1,100mm-3 and -4: 1,130mm
    ・Load…500kg
    ・Wheel dia.…150mm
    ・Weight…118kg