Loading...

Table Lift (250 kg to 750 kg load capacity)

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Wheel-Rubber wheel
    ・Handle height--2: 1,100mm-3 and -4: 1,130mm
    ・Load…250kg
    ・Wheel dia.…130mm
    ・Weight…78kg