- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Table Lift (Maximum load capacity 300 kg/500 kg)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weight |
Load Capacity |
|
₹ 192,270.00
|
1 Piece(s)
|
|
7 Day(s) or more
|
150 kg |
300 kg |
|
₹ 210,379.69
|
1 Piece(s)
|
|
7 Day(s) or more
|
168 kg |
500 kg |
Basic Specifications
-
- Handle height
- 1130mm
-
- Wheel diameter
- 150 mm (Rubber wheels)
-
- Size (mm)
- B:520, C:1260, H1:435 to 1585, W1:1010, W2:520
-
- Handle Height
- 1130mm
-
- Handle
- Yes
-
- Bellows
- No
Product Description
【Product Specifications】
・Wheel diameter-150mm (rubber wheels)
・Handle height-1,130mm
・Load capacity…300kg
・Weight…150kg
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weight |
Load Capacity |
|
₹ 192,270.00
|
1 Piece(s)
|
|
7 Day(s) or more
|
150 kg |
300 kg |
|
₹ 210,379.69
|
1 Piece(s)
|
|
7 Day(s) or more
|
168 kg |
500 kg |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy