(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oil Pressure Gauge For High Pressure EA514BG-35

Oil Pressure Gauge For High Pressure EA514BG-35

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 4479. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of EA514BG-35

Part Number
EA514BG-35
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 41,975.13

1 Piece(s) 7 Day(s) or more

Product Description

【Product Specifications】
・Gauge dia.--25: dia. 75mm-30 to -75: dia. 100mm
・For measurement of high pressure sections of maintenance vehicles, construction machines, and various machine tools
・Nipples 1/8PT, 1/4PT, 3/8PT, 1 pc each included
・Hose length-Around 1.4m
・Max division…35MPa
・Min division…1MPa
・Length (mm)…1580

Specifications of EA514BG-35

Part Number
EA514BG-35
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 41,975.13

1 Piece(s) 7 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon