(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[For Diesel Engine] Compression Gauge EA514BF-11

[For Diesel Engine] Compression Gauge EA514BF-11

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 4469. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of EA514BF-11

Part Number
EA514BF-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 66,849.35

1 Piece(s) 6 Day(s) or more

Product Description

【Product Specifications】
・Set for connection of a glow plug
・Working range-0 to 7MPa
・Minimum division-0.2MPa
・Gauge dia.-Dia. 75mm
・With 7 types of adapters for connection of a glow plug
・Suitable for passenger cars, trucks, and buses

Specifications of EA514BF-11

Part Number
EA514BF-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 66,849.35

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon