(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Part Number |
---|
EA510ZD |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 157,902.82 |
1 Piece(s) | 7 Day(s) or more |
【Product Specifications】
・A bearing without a shaft can also be removed.
・Case dim.-440 x 320 x 90mm
・Weight-7.3kg
・Application-ID 10 to 30mm
・Impact ring x 24 types
・Impact sleeve x 2 types
・Double-head shock-less hammer(Removal tools)
・Application-Ball bearing ID: 10 to 30mm (without a shaft)ID: 10 to 85mm (with a shaft)
・Puller bolt x 2 types
・Puller arm x 5 types
・Fixing bar
・Sliding hammer
・Color
Part Number |
---|
EA510ZD |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 157,902.82 |
1 Piece(s) | 7 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy