(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
EA508TC-42A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 3,145.16 |
1 Piece(s) | 7 Day(s) or more |
【Product Specifications】
・Material-Polypropylene, ABS resin, silicon resin
・With casters for -43 only
・Weight: -41A: 700g, -42A: 860g, -43A: 1,280g
・Suitable dry box to store items that dislike humidity and dust This product can be used as a storage without any adjustment.
・With desiccant (-41A/-42A: 15g x 2, -43A: 15g x 3)
・Capacity…9.5L
・Dim. (mm)…330 x 220 x 230(H)
Part Number |
---|
EA508TC-42A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 3,145.16 |
1 Piece(s) | 7 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.