- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Parts Case Small Pan (8, 12, 24 Pcs.)【8-24 Pieces Per Package】
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Outer dimension |
Detail 1 |
Color |
|
₹ 2,612.00
|
1 Pack(s)
|
24 Pieces Per Package
|
|
5 Day(s) or more
|
70×49×53mm |
Quantity: 24 Pieces |
Green |
|
₹ 2,431.56
|
1 Pack(s)
|
8 Pieces Per Package
|
|
5 Day(s) or more
|
106×98×53mm |
Quantity: 8 pcs. |
Blue |
Basic Specifications
-
- Materials
- Plastic
-
- Detail 2
- For EA508BB, D, EB-11 to 13, EC-12, EC-16, EC-20
Product Description
【Product Specifications】
・Material-Plastic
・For EA508B, BB, D, EB-12, EC-12, EC-16, EC-20, and H※-2 is equipped with 1 partition (removable).
・Dim. (mm)…70 x 49 x 53
・Color…Green
・Qty. per unit…24 pcs
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Outer dimension |
Detail 1 |
Color |
|
₹ 2,612.00
|
1 Pack(s)
|
24 Pieces Per Package
|
|
5 Day(s) or more
|
70×49×53mm |
Quantity: 24 Pieces |
Green |
|
₹ 2,431.56
|
1 Pack(s)
|
8 Pieces Per Package
|
|
5 Day(s) or more
|
106×98×53mm |
Quantity: 8 pcs. |
Blue |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy