Loading...

Storage Case (with Casters) EA505RA-100

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 4268. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Polypropylene
・With 2 inner trays
・An extended handle allows the case to be moved like a carrying case.
・Dim.…775 x 472 x 493mm
・Weight…8.1kg

Storage Case (with Casters) EA505RA-100 | ESCO | MISUMI India