(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Puller Kit EA500KZ

Puller Kit EA500KZ

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 4155. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of EA500KZ

Part Number
EA500KZ
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 67,268.11

1 Piece(s) 7 Day(s) or more

Product Description

【Product Specifications】
・Can be used as external or internal pullers.
・Capacity-Internal: 50 to 280mm, external: 30 to 250mm
・Arm length-80mm, 120mm, 180mm (two-way)
・German steel
・Total weight-8.3kg

Specifications of EA500KZ

Part Number
EA500KZ
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 67,268.11

1 Piece(s) 7 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon