(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Arm Puller EA500BW-380

Arm Puller EA500BW-380

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 4124. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of EA500BW-380

Part Number
EA500BW-380
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 61,244.40

1 Piece(s) 6 Day(s) or more

Product Description

【Product Specifications】
・Reversible type arm which can use two types of claws (Inner/outer removal is allowed.)
・The arm is automatically tightened during operation.
・German steel
・Max. dia.…380mm
・Arm depth…300mm
・Weight (kg)…7.1

Specifications of EA500BW-380

Part Number
EA500BW-380
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 61,244.40

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon